Certifications
Product Certifications
Swagelok products can be accompanied by certificates in accordance with the EN 10204 standard, which establishes the documentation requirements by classifying it based on the level of control required. In particular, the following are available:
- Certificate of Compliance (EN 10204-2.1)
- Certification of Compliance including Typical Mechanical and Chemical Properties (EN 10204-2.2)
- Standard Traceable Certifications of Compliance (EN 10204-3.1)
Additionally, Swagelok products have obtained approvals and compliance with some of the major international standards, including:
- ASME Boiler and Pressure Vessel Code
- ASME NPT Certificate of Authorization
- Canadian Registration Number Statutory Declarations (CRN’s)
- Clean Energy (EC-79, ECE R110)
- Chinese Approval (CCC)
- Conflict Minerals (RMI, CMRT)
- Fire Certificates (for A60T and GB Series)
- Fugitive Emission
- EU ATEX Directive Manufacturer’s Declarations
- EU PED Directive
- EU TPED Directive
- EU Persistent Organic Pollutants ( POP Technical Letter)
- EU REACH
- EU RoHS
- EU Scip
- Eurasian Approvals (Exemption Letters, JOS, TR-CU, EAC Technical Passports)
- Food, Dairy and Biopharm (3-A, ADI)
- German Approvals (DVGW, TUV)
- Indian Approvals (EIL)
- Japanese Approvals (EX, METI)
- Korean Approvals (KGSC Manufacture Registration)
- Maritime Approvals (ABS, Bureau Veritas, DNV-GL, LR, NK, U.S Navy)
- NACE Compliance
- Romanian Approvals (ISCR)
- Swedish Approvals (Sweden Type Inspection Certificate)
- SIL (for 40, 40G, 60, 83 and H83 ball valves)
- UK Transportable Pressure Equipment (UK-TPE)
- United States DOT Approvals
- United States TSCA
To learn more about the certificates available for Swagelok products,
contact our Certification Service