Release of New Swagelok® Process Regulators - 01.05.2024
Swagelok is pleased to announce the release of new Swagelok® process regulators. This new product offering will replace the equivalent RHPS regulators with improved performance, safety, maintenance and options.
Product Overview
- Replaces most of the RHPS regulators, with improved performance, safety, maintenance, and options
- Offered in sizes 1/2 inch to 1-1/2 inch, with various configurations such as spring loaded, dome loaded, ratio, and back pressure
- Increased temperature and pressure ranges, up to 356 °F (180 °C), and up to 6000 PSI (413 bar), depending on the model and seal selection
- More robust and durable design, with a modular and patent pending concept, NACE compliant materials, improved stem threads, poppet and seat designs, and a tamper proof handle option
- New service kit approach, with a skin-packed placard that shows the O-rings, their locations, and a QR code that links to the service instructions. Check out our new catalogue MS-02-492
For any doubts, questions, or for more information, please contact us at nordival@nordival.com