Hydrogen Vehicle Solutions
Swagelok Hydrogen Vehicle Solutions
Did you know that Nordival offers Swagelok products that are certified to both EC-79 and HGV 3.1 standards? Achieving these certifications requires rigorous testing for corrosion resistance, endurance, hydraulic pressure cycle testing, and external leakage. All certified products are clearly marked to indicate their compliance.
Understanding EC-79 and HGV 3.1 Certifications
- EC-79: This certification ensures compliance with regulations set by the European Parliament and Council for hydrogen-powered vehicles.
- HGV 3.1: This recognizes compliance with standards established by The American National Standards Institute (ANSI) for hydrogen-powered vehicles.
Exploring H35 and H70 Pressure Classes
- H35 Class: Designed for pressures over 30 bar (435 psig) and up to 350 bar (5,076 psig).
- H70 Class: Suitable for pressures over 30 bar (435 psig) and up to 700 bar (10,159 psig).
Swagelok supports a wide range of on-vehicle applications across various sectors including light-duty vehicles, heavy-duty transport, rail, maritime, and aerospace. Hydrogen technology relies on flawless fluid system components for efficient hydrogen storage, transfer, and fuel cell operation.