alert icon
hide icon
Nordival Srl - Swagelok Italia

Il Tuo Centro Autorizzato per la Vendita e i Servizi Swagelok

Instruction Cards

Refer to Swagelok Instruction Cards for a correct installation of Swagelok products. 

vv 
SPECIAL MEDIUM - AND HIGH PRESSURE 

MEDIUM AND HIGH-PRESSURE FITTINGS, TUBING,
VALVES AND ACCESSORIES.
FK, FBK, IPT
​ AND SNO-TRIK SERIES PRODUCTS.
 
NORDI 

FITTINGS 

AN INSTALLER’S POCKET GUIDE 
FOR SWAGELOK® TUBE FITTINGS

User Manuals | MS-13-151.PDF | 2333 KB 

Intermixing/Interchanging; Metric 
Swagelok Tube Fitting;Installation 
Instructions;Hydraulic Swaging
Units; Tubing; Ordering Information. 

productsspot 

TUBING 

TUBING DATA AND
TUBING SELECTION GUIDE

Technical Data | MS-01-107.PDF | 230 KB 

Tubing data; tubing selection;
tubing handling;gas service;
tubing installation suggested
allowable;working pressure
tables;
elevated;
temperature factors. 

NORDI 

THREAD AND END CONNECTION

IDENTIFICATION GUIDE.
Catalogs | MS-13-77.PDF | 1257 KB

Step-by-step identification
procedure for threads and 
end connections. 

NORDI 

HAND TUBE BENDER 

HAND TUBE BENDER 
SWAGELOK MANUAL INSTRUCTION

User Manuals | MS-13-43.PDF | 1662 KB 

The Swagelok hand tube bender
bends 1/4, 5/16, 3/8, and 1/2 in.
 and 6, 8, 10, and 12 mm outside
diameter tubing in a variety of wall
thicknesses;Tubing should be free
of scratches and suitable for bending. 

 
productsspot 

BALL VALVES 

“83” SERIES BALL VALVE 
MAINTENANCE INSTRUCTIONS

Instruction Cards
MS-INS-83.PDF | 123 KB
 

NORDI 

SPECIAL ALLOYS

Click here to download new
Swagelok Brochure
(Italian Version)